For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWM - Screw-in fitting, angle 90°
Bill of material
XWM NW 20 HS
DES
Identifier
XWM NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
25 mm
G
Thread G
M 33 x 2
D
Diameter D
39 mm
I
Length I
18 mm
L4
Length L4
30.0 mm
L5
Length L5
30 mm
L7
Length L7
42 mm
SW
Width across flats SW
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.